1.7.5.1 CMCC_InvalidateAll Function

C

void CMCC_InvalidateAll (void )

Summary

Invalidates the complete cache.

Description

This function invalidates all the cache lines.

Precondition

None.

Parameters

None

Returns

None.

Example

CMCC_InvalidateAll()

Remarks

Invalidating a cache is a memory extensive and non deterministic operation. As the cmcc does not support invalidate by address it is recommended to use cmcc as instruction cache.