1.31.7.4 EIC_InterruptDisable Function

C

void EIC_InterruptDisable (EIC_PIN pin)

Summary

Disable external interrupt on the specified pin.

Description

This function disables interrupt generation on the specified external interrupt pin.

Precondition

EIC_Initialize() function must have been called

Parameters

Param Description
pin EIC Pin number

Returns

None

Example

EIC_InterruptDisable(EIC_PIN_3);

Remarks

None.