1.40.8.4 EIC_InterruptDisable Function
C
void EIC_InterruptDisable (EIC_PIN pin)
Summary
Disable external interrupt on the specified pin.
Description
This function disables interrupt generation on the specified external interrupt pin.
Precondition
EIC_Initialize() function must have been called
Parameters
Param | Description |
---|---|
pin | EIC Pin number |
Returns
None
Example
EIC_InterruptDisable(EIC_PIN_3);
Remarks
None.