1.37.10.23 NVMCTRL_RWWEEPROM_ROWSIZE Macro

C

The row size of RWWEEPROM varies based on device family. Refer to the generated header file for the actual RWWEEPROM row size value.

Summary

Defines the size (in bytes) of a NVMCTRL RWWEEPROM Row.

Description

This constant defines the size (in bytes) of a NVM RWWEEPROM Row. It is recommended for the target application to use this constant in place hardcoded literals.

Remarks

None.