1.41.10.4 NMIC_CALLBACK Typedef
C
typedef void (*NMIC_CALLBACK)(uintptr_t context, uint32_t int_cause)
Summary
Defines the data type and function signature for the NMIC peripheral callback function.
Description
This data type defines the function signature for the NMIC peripheral callback function. The NMIC peripheral will call back the client's function with this signature once the interrupt occurs.
Precondition
NMIC_CallbackRegister must have been called to set the function to be called.
Parameters
Param | Description |
---|---|
context | Allows the caller to provide a context value (usually a pointerto the callers context for multi-instance clients) |
int_cause | Specifies the source that lead to NMI interrupt |
Returns
None.
Remarks
None.