1.15.4.1 CLCx_Initialize Function
C
/* x = CLC instance number */ void CLCx_Initialize (void)
Summary
Initializes CLC peripheral.
Description
This function initializes CLC peripheral of the device with the values configured in MHC GUI. Once the peripheral is initialized, peripheral can be used for conversion.
Precondition
MHC GUI should be configured with the right values.
Parameters
None
Returns
None
Example
CLC1_Initialize();
Remarks
This function must be called before any other CLC function is called. This function should only be called once during system initialization.