1.2.10.5 EVSYS_INT_MASK Enum
C
typedef enum { EVSYS_INT_OVERRUN = EVSYS_INTENSET_OVR0_Msk, EVSYS_INT_EVENT_DETECT = EVSYS_INTENSET_EVD0_Msk, } EVSYS_INT_MASK;
Summary
Identifies the Event system interrupt to be enabled or disabled
Description
This enumeration identifies Event system interrupt to enable and can be passed as an argument to the EVSYS_InterruptEnable() or EVSYS_InterruptDisable() API.
Remarks
None.