1.5.25.30 USART_PARITY Enum
C
/* Blocking, non-blocking and ring buffer mode */ typedef enum { /* Even Parity */ USART_PARITY_EVEN = SERCOM_USART_INT_CTRLB_PMODE_EVEN, /* Odd Parity */ USART_PARITY_ODD = SERCOM_USART_INT_CTRLB_PMODE_ODD, /* This enum is defined to set frame format only. This value won't be written to register */ USART_PARITY_NONE = 0x2, /* Force the compiler to reserve 32-bit memory for each enum */ USART_PARITY_INVALID = 0xFFFFFFFFU } USART_PARITY;
Summary
Defines the parity types for the USART peripheral.
Description
This may be used in the SERCOMx_USART_SerialSetup API to change the parity configuration
Remarks
None.