1.4.24.57 TC_TIMER Macros and Typedefs
C
#define TC_TIMER_STATUS_NONE 0U /* overflow */ #define TC_TIMER_STATUS_OVERFLOW TC_INTFLAG_OVF_Msk /* match compare 1 */ #define TC_TIMER_STATUS_MATCH1 TC_INTFLAG_MC1_Msk #define TC_TIMER_STATUS_MSK (TC_TIMER_STATUS_OVERFLOW | TC_TIMER_STATUS_MATCH1) /* Invalid timer status */ #define TC_TIMER_STATUS_INVALID 0xFFFFFFFFU /* TC_TIMER_STATUS type */ typedef uint32_t TC_TIMER_STATUS;
Summary
Defines macros and typedefs associated with tc timer status
Description
Provides convenience macros and type definitions for status flags associated with timer mode of TC