1.22.13.1 GPIO_Initialize Function

C

void GPIO_Initialize(void)

Summary

Initialize the GPIO library.

Description

This function initializes the GPIO library and all ports and pins configured in the MHC Pin Manager.

Precondition

None.

Parameters

None.

Returns

None.

Example

GPIO_Initialize();

Remarks

None.