1.39.17.57 BACKUP_REGISTER Enum
C
typedef enum { BACKUP_REGISTER_0, BACKUP_REGISTER_1, BACKUP_REGISTER_2, BACKUP_REGISTER_3, BACKUP_REGISTER_4, BACKUP_REGISTER_5, BACKUP_REGISTER_6, BACKUP_REGISTER_7 } BACKUP_REGISTER;
Summary
Possible Backup Register Mask.
Description
This enumeration defines the possible Backup Register mask.
Remarks
This Feature may not be available on all devices. Refer to device Datasheet for more information.