1.18.9.18 GPIO_PinInputEnable Function

C

void GPIO_PinInputEnable(GPIO_PIN pin)

Summary

Enables selected IO pin as Digital input.

Description

This function enables selected IO pin as Digital input.

Precondition

None.

Parameters

Param Description
pin One of the IO pins from the enum GPIO_PIN

Returns

None.

Example

GPIO_PinInputEnable(GPIO_PIN_RB3);

Remarks

None.