1.38.23.2 SYSTICK_TimerRestart Function

C

void SYSTICK_TimerRestart( void )

Summary

Restarts SysTick.

Description

This function Restarts systick timer with preloaded configuration.

Precondition

SYSTICK_Initialize should have been called to set up SysTick..

Parameters

None.

Returns

None.

Example

SYSTICK_Initialize();

SYSTICK_TimerRestart();