1.14.16.5 TMRx_InterruptDisable Function

C

/* x = TMR instance number */
void TMRx_InterruptDisable(void);

Summary

Disable TMR overflow interrupt

Description

This function disables TMR overflow interrupt.

Precondition

TMRx_Initialize() function must have been called first.

Parameters

None.

Returns

None.

Example

TMR2_Initialize();
TMR2_InterruptDisable();

Remarks

None.