1.13.21.9 TMRx_Start Function

C

/* x = TMR instance number */
void TMRx_Start(void);

Summary

Starts the given Timer.

Description

This function enables the clock and starts the counter of the timer.

Precondition

TMRx_Initialize() function must have been called first.

Parameters

None.

Returns

None.

Example

TMR2_Initialize();
TMR2_Start();

Remarks

None.