1.20.5.1 CVR_Initialize Function

C

void CVR_Initialize (void);

Summary

Initializes CVR module of the device

Description

This function initializes CVR module of the device with the values configured in MHC GUI.

Precondition

None.

Parameters

None.

Returns

None.

Example

CVR_Initialize();

Remarks

This function must be called only once and before any other CVR function is called. This is taken care in initialization.c.