1.16.10.4 ICAPx_Enable Function

C

/* x = ICAP instance number */

void ICAPx_Enable (void)

Summary

Enable function for the ICAPx peripheral

Description

This function enables the ICAPx peripheral.

Precondition

ICAPx_Initialize() function must have been called first.

Parameters

None.

Returns

None.

Example

ICAP1_Enable();

Remarks

None.