1.18.7.13 DMAC_ERROR Enum
C
typedef enum { /* Data was transferred successfully. */ DMAC_ERROR_NONE /* DMA address error. */ DMAC_ERROR_ADDRESS_ERROR } DMAC_ERROR;
Summary
Identifies the available DMA operating modes.
Description
This data type Identifies if a transfer had an address error or not.
Remarks
The identification of an error transaction takes place in the DMA ISR.