1.5.12.1 MPU_Initialize Function

C

void MPU_Initialize(void)

Summary

Initializes MPU

Description

Initializes MPU based ont the MPU configuration done in MCC

Precondition

MPU must be configured correctly in the MCC UI

Parameters

None

Returns

None

Example

MPU_Initialize();

Remarks

MPU_Initialize() will be called from the C startup code, before the main is called.