1.6.24.61 TC_CAPTURE Macros and Typedefs

C

#define TC_CAPTURE_STATUS_NONE              0U

/* Capture status overflow */
#define TC_CAPTURE_STATUS_OVERFLOW          TC_INTFLAG_OVF_Msk

/* Capture status error */
#define TC_CAPTURE_STATUS_ERROR             TC_INTFLAG_ERR_Msk

/* Capture status ready for channel 0 */
#define TC_CAPTURE_STATUS_CAPTURE0_READY    TC_INTFLAG_MC0_Msk

/* Capture status ready for channel 1 */
#define TC_CAPTURE_STATUS_CAPTURE1_READY    TC_INTFLAG_MC1_Msk

#define TC_CAPTURE_STATUS_MSK               (TC_CAPTURE_STATUS_OVERFLOW | TC_CAPTURE_STATUS_ERROR | TC_CAPTURE_STATUS_CAPTURE0_READY | TC_CAPTURE_STATUS_CAPTURE1_READY) 

/* Invalid capture status */
#define TC_CAPTURE_STATUS_INVALID           0xFFFFFFFFU

/* TC_COMPARE_STATUS type */
typedef uint32_t TC_COMPARE_STATUS;

Summary

Defines macros and typedefs associated with tc capture status

Description

Provides convenience macros and type definitions for status flags associated with capture mode of TC