1.23.20.2 RCON_ResetCauseClear Function
C
void RCON_ResetCauseClear( RCON_RESET_CAUSE cause )
Summary
Clears the particular reset cause status bit.
Description
This function clears the particular reset bit in the RCON register. Multiple reasons for a reset can be ORed together and given as an input parameter to clear them simultaneously.
Precondition
None.
Parameters
Param | Description |
---|---|
cause | Reset status needs to be clear |
Returns
None.
Example
RCON_ResetCauseClear( RCON_RESET_CAUSE_POR | RCON_RESET_CAUSE_BOR );
Remarks
None.