1.11.19.2 RCON_ResetCauseClear Function

C

void RCON_ResetCauseClear( RCON_RESET_CAUSE cause )

Summary

Clears the particular reset cause status bit.

Description

This function clears the particular reset bit in the RCON register. Multiple reasons for a reset can be ORed together and given as an input parameter to clear them simultaneously.

Precondition

None.

Parameters

Param Description
cause Reset status needs to be clear

Returns

None.

Example

RCON_ResetCauseClear( RCON_RESET_CAUSE_POR | RCON_RESET_CAUSE_BOR );

Remarks

None.