1.14.11.10 NVM_ProgramFlashWriteProtectLock Function
C
void NVM_ProgramFlashWriteProtectLock( void )
Summary
Disable Writes to Program Flash Write Protect Lock register
Description
This Function will disable writes to write protect lock register. Once locked calling NVM_ProgramFlashWriteProtect() does not have any effect.
Precondition
None
Parameters
None
Returns
None.
Example
NVM_ProgramFlashWriteProtectLock();
Remarks
Writes to write protect lock register can be enabled only by Reset.