1.7.6.3 DAC_CTRL_DataWrite Function

C

void DAC_CTRL_Initialize(void);

Summary

Initializes DAC_CTRL module of the device.

Description

This function initializes DAC_CTRL module of the device with the values configured in MCC GUI. Once the peripheral is initialized, APIs can be used to convert the data.

Precondition

MCC GUI should be configured with the right values.

Parameters

None

Returns

None

Example

DAC_CTRL_Initialize();

Remarks

None