1.3.28.5 WDT_Clear Function
C
void WDT_Clear( void )
Summary
Restarts the WDT counter.
Description
This function is used to restart the WDT counter to avoid timeout. Calling this will clear the WDT timeout counter and restart the counting from 0. Failure to call this function before the WDT timeout period will cause the system to reset.
Precondition
WDT must be enabled using WDT_Enable().
Parameters
None.
Returns
None.
Example
//Application WDT_Enable(); while (true) { // Application Code executes here. // Clear the WDT periodically. WDT_Clear(); }
Remarks
None.