1.35.7.3 NVIC_INT_Disable Function
C
bool NVIC_INT_Disable( void );
Summary
Disables all global interrupts and returns PRIMASK bit status
Description
This function disables all global interrupts and returns the Priority Mask Register (PRIMASK) bit status.
The bit status returned should be used with NVIC_INT_Restore() API
Precondition
None.
Parameters
None.
Returns
Priority Mask Register (PRIMASK) bit status (true or false)
Example
bool intState = NVIC_INT_Disable();
Remarks
None.