1.24.21.6 SQI_LANE_MODE Enum
C
typedef enum { SINGLE_MODE = 0x0, DUAL_MODE = 0x1, QUAD_MODE = 0x2 } SQI_LANE_MODE;
Summary
Defines the data type to specify the type of lane.
Description
SQI Lane Mode can be used to specify the lane to be used for SQI transaction
Remarks
None.