1.41.13.9 PWMx_ChannelCounterEventDisable Function

C

/* x = PWM instance number */

void PWMx_ChannelCounterEventDisable (PWM_CHANNEL_MASK channelMask)

Summary

Disables counter event of given channels

Description

This function disables the counter event of channels specified in channelMask.

Precondition

PWMx_Initialize() function must have been called first for the associated instance.

Parameters

Param Description
channelMask set of channel numbers

Returns

None

Example

PWM0_Initialize();
PWM0_ChannelCounterEventDisable(PWM_CHANNEL_0_MASK);

Remarks

None