1.5.6.4 DIVAS_DivSigned Function
C
int32_t DIVAS_DivSigned(int32_t numerator, int32_t denominator)
Summary
This function uses the DIVAS peripheral to performs a signed 32-bit division.
Description
This function uses the DIVAS peripheral to perform a signed 32-bit division. The function takes a signed divisor and dividend and returns the quotient
Precondition
The peripheral should have been initialized by calling the DIVAS_Initialize() function once.
Parameters
Param | Description |
---|---|
numerator | This should contain the signed dividend. |
denominator | This should contain the signed divisor. |
Returns
Returns quotient
Example
int32_t dividend; int32_t divisor; int32_t quotient; dividend = 10000; divisor = -2000; quotient = DIVAS_DivSigned(numerator, denominator)
Remarks
None.