1.35.14.8 WAITMODE_WKUP_SOURCE Enum

C

The Waitmode Wakeup source vary based on device family. Refer to the generated header file for the actual wakeup source enumerator constants.

Summary

Identifies the wakeup input source

Description

This enumeration identifies possible wakeup input source for exit from Wait mode.

Remarks

None.