1.6.9.7 DWT_CounterGet Function
C
uint32_t DWT_CounterGet(void)
Summary
Get the cycle counter current Value
Description
This function returns the cycle counter current value
Precondition
DWT_Initialize must have been called
Parameters
None.
Returns
Returns cycle counter current Value
Example
uint32_t value; value = DWT_CounterGet();