1.24.14.9 OCMPx_CallbackRegister Function
C
/* x = OCMP instance number */
void OCMPx_CallbackRegister( OCMP_CALLBACK callback, uintptr_t context )
Summary
Registers the function to be called from interrupt.
Description
This function registers the callback function to be called from interrupt.
Precondition
OCMPx_Initialize() function must have been called first.
Parameters
Param | Description |
---|---|
callback | Pointer to the function to be called when value is reached. Use NULL to Unregister the compare callback |
context | Pointer to user defined data to be used when the callback function is called. NULL can be passed in if no data needed. |
Returns
None
Example
OCMP_Callback(uintptr_t context); OCMP1_Initialize(); OCMP1_Enable(); OCMP1_CallbackRegister(OCMP_Callback, NULL);
Remarks
None