1.16.3.6 CMP_StatusGet Function
C
bool CMP_StatusGet (CMP_STATUS_SOURCE source);
Summary
Returns the output state of a comparator.
Description
This function returns the output state of a comparator specified by the input parameter.
Precondition
None.
Parameters
Mask which specifies a comparator.
Returns
None.
Example
CMP_StatusGet(CMP1_OUTPUT_STATUS);
Remarks
None.