1.13.8.1 DMT_Enable Function

C

void DMT_Enable( void );

Summary

Enables the DMT peripheral.

Description

This function enables the DMT peripheral. Calling this function will cause the DMT to start counting up to the configured timeout count value.

Precondition

Should be generated only if FDMTEN fuse bit is OFF in MHC device configuration.

Parameters

None.

Returns

None.

Example

DMT_Enable();

Remarks

None.