1.23.26.4 TMR1_FrequencyGet Function
C
uint32_t TMR1_FrequencyGet(void);
Summary
Provides the given timer's counter-increment frequency.
Description
This function provides the frequency at which the given counter increments. It can be used to convert differences between counter values to real time or real-time intervals to timer period values.
Precondition
TMR1_Initialize() function must have been called first.
Parameters
None.
Returns
frequency - The frequency (in Hz) at which the timer's counter increments.
Example
uint32_t frequency; TMR1_Initialize(); frequency = TMR1_FrequencyGet();
Remarks
None.