1.18.17.2 RTCC_InterruptDisable Function

C

void RTCC_InterruptDisable(RTC_INT_MASK interrupt);

Summary

Disables RTCC peripheral interrupt.

Description

This function disables the RTCC interrupt.

Precondition

None.

Parameters

Param Description
interrupt The mask used to disable the RTCC interrupt.

Returns

None.

Example

RTCC_InterruptDisable(RTC_INT_ALARM);

Remarks

None.