1.36.1.13 ADC_INTERRUPT_MASK Enum

C

The ADC interrupt mask vary based on device family. Refer to the generated header file for the actual interrupt mask types and values.

Summary

Identifies interrupt sources number

Description

This enumeration identifies interrupt sources number. This may be ORed together to enable/disable multiple interrupts.

Remarks

None.