1.16.12.8 OCMPx_CompareSecondaryValueGet Function
C
/* x = OCMP instance number */ uint32_t OCMPx_CompareSecondaryValueGet (void)
Summary
Reads secondary compare register. Based on OC32 bit, compare value will be 16-bit or 32-bit. Refer the generated header file for the exact function signature.
Description
This function reads the value of the secondary compare register. This is used in dual compare mode and PWM modes.
Precondition
OCMPx_Initialize() function must have been called first.
Parameters
void
Returns
uint32_t - value of the secondary compare register
Example
uint32_t compare; OCMP1_Initialize(); OCMP1_Enable(); compare = OCMP1_CompareSecondaryValueGet();
Remarks
Based on OC32 bit, compare value will be 16-bit or 32-bit. Refer the generated header file for the exact function signature.