1.13.3.3 CLC_CallbackRegister Function
C
/* x = CLC instance number */ void CLC_CallbackRegister (CLC_CALLBACK callback, uintptr_t context)
Summary
Registers the function to be called from interrupt
Description
This function registers the callback function to be called from interrupt
Precondition
CLC_Initialize() must have been called.
Parameters
Param | Description |
---|---|
callback | callback function pointer |
context | Allows the caller to provide a context value (usually a pointer to the callers context for multi-instance clients). |
Returns
None.
Example
void CLC_Callback_Fn(uintptr_t context);
CLC1_Initialize();
CLC1_CallbackRegister(CLC_Callback_Fn, NULL);
Remarks
Context value can be set to NULL if not required. To disable callback function, pass NULL for the callback parameter.