1.38.6.24 DMAC_CHANNEL_CONFIG Typedef
C
typedef uint32_t DMAC_CHANNEL_CONFIG;
Summary
DMAC Block Transfer Control configuration value
Description
This data type is used to provide value of BTCTRL register. Which has source and destination address increment setting, beat size, step size etc.
Remarks
None