1.15.10.19 GPIO_PinOutputEnable Function
C
void GPIO_PinOutputEnable(GPIO_PIN pin)
Summary
Enables selected IO pin as Digital output.
Description
This function enables selected IO pin as Digital output.
Precondition
None.
Parameters
Param | Description |
---|---|
pin | One of the IO pins from the enum GPIO_PIN |
Returns
None.
Example
GPIO_PinOutputEnable(GPIO_PIN_RB3);
Remarks
None.