1.16.8.19 GPIO_PinOutputEnable Function

C

void GPIO_PinOutputEnable(GPIO_PIN pin)

Summary

Enables selected IO pin as Digital output.

Description

This function enables selected IO pin as Digital output.

Precondition

None.

Parameters

Param Description
pin One of the IO pins from the enum GPIO_PIN

Returns

None.

Example

GPIO_PinOutputEnable(GPIO_PIN_RB3);

Remarks

None.