1.7.25.42 TCx_Compare8bitPeriodGet Function
C
/* x = TC instance number */
uint8_t TCx_Compare8bitPeriodGet( void );
Summary
Reads the period value of given timer.
Description
This function reads the value of period.
Precondition
TCx_CompareInitialize() function must have been called first.
Parameters
None.
Returns
Timer's period value
Example
uint8_t period = 0;
TC0_CompareInitialize();
period = TC0_Compare8bitPeriodGet();
Remarks
The caller must know the number of significant bytes of timer. Period value is right-aligned.