1.5.1.5 AC_Start Function

C

void AC_Start (AC_CHANNEL channel);

Summary

Triggers a comparator to start comparison

Description

This function triggers a comparator to start comparison, when it is configured in single-shot mode.

Precondition

AC_Initialize must have been called for the associated AC instance.

Parameters

Param Description
channel Points to AC Channel

Returns

None.

Example

AC_Start (AC_CHANNEL_0);

Remarks

None.