1.13.14.15 NVM_BootFlashWriteProtectLock Function

C

The prototype of NVM_BootFlashWriteProtectLock() varies based on device family. Refer to the generated header file for the actual prototype to be used.

void NVM_BootFlashWriteProtectLock( void );

void NVM_BootFlashWriteProtectLock( NVM_BOOT_FLASH_WRITE_PROTECT_LOCK writeProtectLock );

Summary

Disable Writes to Boot flash Write Protect Lock register

Description

This Function will disable writes to write protect lock register. Once locked calling NVM_BootFlashWriteProtectEnable() and NVM_BootFlashWriteProtectDisable() does not have any effect.

Precondition

None

Parameters

Param Description
writeProtectLock Specifies Upper or Lower Boot to be locked

Returns

None.

Example

NVM_BootFlashWriteProtectLock();
NVM_BootFlashWriteProtectLock(NVM_UPPER_BOOT_WRITE_PROTECT_LOCK);

Remarks

Writes to write protect lock register can be enabled only by Reset.