1.22.27.4 TMRx_FrequencyGet Function
C
/* x = TMR instance number */
uint32_t TMRx_FrequencyGet(void);
Summary
Provides the given timer's counter-increment frequency.
Description
This function provides the frequency at which the given counter increments. It can be used to convert differences between counter values to real time or real-time intervals to timer period values.
Precondition
TMRx_Initialize() function must have been called first.
Parameters
None.
Returns
frequency - The frequency (in Hz) at which the timer's counter increments.
Example
uint32_t frequency; TMR2_Initialize(); frequency = TMR2_FrequencyGet();
Remarks
None.