1.37.19.7 SYSTICK_TimerCounterGet Function
C
uint32_t SYSTICK_TimerCounterGet( void )
Summary
Get the SysTick current Value
Description
This function returns the SysTick current value
Precondition
32-bit current value
Parameters
None.
Returns
None.
Example
uint32_t value; value = SYSTICK_TimerCounterGet();