1.42.23.14 XDMAC_TRANSFER_EVENT Enum
C
typedef enum { /* Data was transferred successfully. */ XDMAC_TRANSFER_COMPLETE, /* Error while processing the request */ XDMAC_TRANSFER_ERROR } XDMAC_TRANSFER_EVENT;
Summary
Enumeration of possible XDMAC transfer events.
Description
This data type provides an enumeration of all possible XDMAC transfer events.
Remarks
None.