1.3.7.5 DIVAS_DivmodUnsigned Function
C
uint64_t DIVAS_DivmodUnsigned( uint32_t numerator, uint32_t denominator)
Summary
This function uses the DIVAS peripheral to performs a unsigned 32-bit division, and returns both the quotient and remainder as 64-bit number.
Description
This function uses the DIVAS peripheral to perform a unsigned 32-bit division. The function takes a unsigned divisor and dividend as input, and returns quotient and remainder as 64-bit number
Precondition
The peripheral should have been initialized by calling the DIVAS_Initialize() function once.
Parameters
Param | Description |
---|---|
numerator | This should contain the unsigned dividend. |
denominator | This should contain the unsigned divisor |
Returns
Returns quotient and remainder as 64-bit number (32-bit LSB is quotient and 32-bit MSB is remainder)
Example
uint32_t dividend; uint32_t divisor; uint64_t divmod; dividend = 10000; divisor = 2000; divmod = DIVAS_DivmodUnsigned(dividend, divisor)
Remarks
None.