1.14.8.3 CRC_CRCEnable Function

C

void CRC_CRCEnable

Summary

CRC enable function

Description

Enables or disables CRC engine based on input

Parameters

Param Description
enable Used to indicate whether to enable or disable CRC engine

Returns

None

Example

// Disable CRC Engine
CRC_CRCEnable(false);